QTA141play_arrowQSH01827

Micro Reaction Torque Sensor

QTA141 , 1 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long
Call Factory
Listed price is in U.S. currency and subject to verification along with availability
Product Item
ProductImage t1
ProductImage tr
ProductImage bl
ProductImage br
Description
Features
Alternative Model  
TFF400 , 160 in-oz , Reaction Torque Sensor, RoHS Compliant, Thru Hole , Material - 2024-T4 , 1/2" [12.7 mm] ID , Integrated Overload Protection, 4 Pin Lemo Receptacle, EGG.0B.304.CLL
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/tff400.jpg
$1,150.00
TFF325 , 12 in-lb , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/tff325.jpg
$800.00
QTA141 , 1 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/qta141.jpg
$1,500.00
QTA141 , 1.5 N-m , Custom Micro Thru Hole Reaction Torque Sensor , RoHS Compliant , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long
In Stock In Stock
https://media.futek.com/content/futek/images/thumb/qta141.jpg
$2,000.00
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1
N-m
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1.3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer