ASW200 play_arrowFSH04878

SENSIT® Sensor Measurement Software

SENSIT® Calibration Software Version 2.13. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, QIA124, and QIA128. One License Required Per Seat.
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

SENSIT® Calibration

This 12-month subscription

is tailored for users who want the capability to perform custom system calibrations in addition to a precise and streamlined end-to-end measurement solution. The software is easy to manage with continuous improvements and access to release notes for each update.

Features
  • Data logging at up to 38,4000 samples per second
  • Live graphing at up to 60 samples per second
  • Multi-sensor support  (up to 16 channels) 
  • Switch and reset modes between tracking, peak, valley, tare,  gross, and decimal formats  
  • Simple display and intuitive navigation system
  • Built-in calculator tools for involved permutations
  • Conversion to global settings available
  • Event triggering and alarms when predefined conditions are met or exceeded
  • Custom calibration capabilities for all FUTEK electronics and sensors
Specifications
CHANNELMINTYPMAXUNIT
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.