Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

QTA141 play_arrowQSH02150

Micro Reaction Torque Sensor

QTA141 , 1.5 N-m , Custom Micro Thru Hole Reaction Torque Sensor , +/-0.125% NL & +/-0.2% Hys. w/ +/-10 VDC Analog Output , RoHS , 10 mm ID x 22 mm OD x 10 mm H , Material - 2024-T4 , 34 Awg 4 Conductor Braided Cable , 6 in Long w/ Male DB9
Listed price is in U.S. currency and subject to verification along with availability
QTA141
QTA141
QTA141
QTA141
QTA141
QTA141
QTA141
QTA141
QTA141
QTA141
Description
Micro Reaction Torque Sensor
Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
16
24
Vdc
Input Resistance
1
1000
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
1.5
N-m
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.13
0.13
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
10
Vdc
Operating Temperature
1
122
F
Temperature Shift Span
1
% of Load/F
Temperature Shift Zero
1
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer