Item Number | Torque Capacity | Torque Sensor Type | Mounting Type | Output Type | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Mechanical Overload Protection | Ip / Nema Rating | Fatigue Rated | Material | Integrated Teds | Connector Type | Cable Length | # Of Bridges/channels | Cable Type | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 in-oz | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
10 in-oz | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
50 in-oz | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
160 in-oz | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
400 in-oz | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
1000 in-oz | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
100 in-lb | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | No | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |||
200 in-lb | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | No | IP40 | No | 2024-T4 | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | ||||
500 in-lb | Reaction | Flange, Square Drive | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | Connector | No | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N |
FUTEK’s Reaction Torque Sensor - Flange offers a unique solution for Torque auditing applications. The TDF400 Reaction Torque Sensor - Flange is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.
The standard TDF400 Reaction Torque Sensor - Flange can be modified or customized to meet your requirements. The TDF400 Reaction Torque Sensor - Flange Series is manufactured in USA and uses metal foil strain gauge technology.