Loading...

FSH01981 Slip-Ring Hex-Drive Rotary Torque Sensor

FUTEK’s Hex Drive Rotary Torque Sensor offers a unique solution for torque auditing applications. The TRH300 Rotary Torque Sensor - Hex Drive is available in a wide capacity range and utilizes strain gauge technology. FUTEK 's TRH Series is also available with a TEDS / IEEE1451.4 option.

Features

  • Utilizes strain gauge technology
  • Compact size
  • Can operate up to 3000 RPM
  • Slip ring assembly
FSH01981Change
TRH300 , 12 N-m , Hex Drive Rotary Torque Sensor , 1/4" Hex Drive , 6 Pin Binder Receptacle, 09-0323-99-06

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH01981 Slip-Ring Hex-Drive Rotary Torque Sensor