Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right QTA
QTA142

Custom High Temperature Reaction Torque Sensor

1 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Environmental Conditions
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Inner Diameter In Inches
Features
Max Operating Temperature
Min Operating Temperature
Nonrepeatability
Nonlinearity
Input Resistance
Max Excitation
Safe Overload
Connection Type
Ip / Nema Rating
Cable Length
# Of Bridges/channels
Thread Size
Cable Type
Material
Temperature Shift Zero
Max Compensated Temperature
Min Compensated Temperature
Description
Weight In Lb
Custom Special
177.015 in-lb
Reaction
Flange
mV/V
High Temperature
1.5
1.0059
1.0059
1.0059
0.472
RoHS
365 F
-60 F
0.1 %RO
0.2 %RO
700 Ohm
10 VDC
150 %RO
Cable
IP40
20 in
1
M3x0.5
34 Awg 4 Conductor Braided Cable
17-4 PH S.S.
0.01 TSZ
365 F
60 F
QTA142 , 20 Nm , Custom High Temperature Flange To Flange Reaction Torque Sensor , RoHS Compliant , 1" [25.55 mm] OD x 1.5" [38.1 mm] H x 0.47" [12mm] ID , Operating Temperature up to 365 F [185 °C] , 34 Awg 4 Conductor Cable , 20 in
0.1875
Y
FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquestore torque-sensors micro-rotary-torque custom-high-temperature-reaction-torque-sensor-QTA142
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.