Item Number | Torque Capacity | Torque Sensor Type | Mounting Type | Output Type | Features | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Max Operating Temperature | Min Operating Temperature | Nonlinearity | Input Resistance | Max Excitation | Safe Overload | Connection Type | Material | Cable Length | # Of Bridges/channels | Cable Type | Description | Custom Special | Temperature Shift Zero | Max Compensated Temperature | Min Compensated Temperature | Temperature Shift Span |
---|
Custom Miniature Reaction Torque Sensor for OEM. Custom miniature sensors.