Please note that our offices will be closed on July 4th in observance of Independence day.
Item Number | Torque Sensor Type | Mounting Type | Output Type | Features | Height In Inches | Length In Inches | Width In Inches | Inner Diameter In Inches | Connection Type | Ip / Nema Rating | Material | Cable Length | # Of Bridges/channels | Cable Type | Description | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Reaction | Flange | mV/V | Overload Protection, RoHS | 0.657 | 0.709 | 0.709 | 0.3937 | Cable | IP40 | 15-5 vacuum melt | 1 | 34 Awg 4 Conductor Braided Cable | QTA138 , 1 N-m , Custom Micro Reaction Torque , 18 mm W x 16.7 mm H x 10 mm ID , RoHS Compliant , Material - 15-5 PH S.S. , 34 Awg 4 Conductor Braided Cable, 6 in. Long | 0.02 | Y | ||
Reaction | Flange | mV/V | RoHS | 0.638 | 0.709 | 0.709 | 0.3937 | Cable | IP40 | 2024-T4 | 6 in | 1 | 34 Awg 4 Conductor Braided Cable | QTA138 , 1 N-m , Custom Micro Reaction Torque , 18 mm W x 16.2 mm H x 10 mm ID , RoHS Compliant , Material - 2024-T4 AL , 34 Awg 4 Conductor Braided Cable, 6 in. Long | 0.02 | Y |
EIN-IDU Custom Micro Reaction Torque Sensor