TFF500 play_arrowFSH04065

Flange-to-Flange Reaction Torque Sensor

TFF500, 100 in-lb, Thru Hole Reaction Torque Sensor w/ TEDS, Non-Amplified mV/V Output, RoHS Compliant, Material - 2024-T4, 3/4" [19.05 mm] ID, TEDS (IEEE 1451.4) Recognition, DB9 Male Connector, to fit Prime 017PLX
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Flange-to-Flange Reaction Torque Sensor
Description

FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF500 Reaction Torque Sensor is available in both Aluminum or Stainless Steel construction.

The standard TFF500 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF500 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Features
  • Low profile with large inner diameter
  • Integrated TEDS streamlines the setup of a sensor with an instrument by allowing you to bypass complicated calibration steps
  • Fits a Prime Planetary Gearhead with P/N 017PLX
  • Accepts NEMA 17 mounting pattern
  • Strain gauge based
Support Documents
Resources
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
100
in-lb
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
160
F
Temperature Shift Zero
1
-0.03
0.03
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer