Item Number | Torque Capacity | Torque Sensor Type | Mounting Type | Output Type | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Inner Diameter In Inches | Connection Type | Mechanical Overload Protection | Ip / Nema Rating | Fatigue Rated | Material | Integrated Teds | Connector Type | # Of Bridges/channels | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 in-oz | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.50 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
10 in-oz | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.50 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
50 in-oz | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.50 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
160 in-oz | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.50 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
400 in-oz | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.50 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
1000 in-oz | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.50 | Connector | Yes | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
100 in-lb | Reaction | Flange | mV/V | 3 | 3.10 | 3.94 | 3.94 | 0.66 | Connector | No | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
200 in-lb | Reaction | Flange | mV/V | 3.00 | 3.10 | 3.94 | 3.94 | 0.66 | Connector | No | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N | |
500 in-lb | Reaction | Flange | mV/V | 3 | 3.10 | 3.94 | 3.94 | 0.66 | Connector | No | IP40 | No | 2024-T4 | No | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | 1 | 0.875 | N |
FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF425 Reaction Torque Sensor is available in Aluminum construction and features a built-in Overload Protection up to 400 in-oz.
The standard TFF425 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF425 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.