FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF425 Reaction Torque Sensor is available in Aluminum construction and features a built-in Overload Protection up to 400 in-oz.
The standard TFF425 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF425 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Safe Overload | 1 | 300 | % of R.O. | ||
Capacity | 1 | 160 | in-oz | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
Temperature Shift Zero | 1 | -0.002 | 0.002 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |