FSH04382 Flange-to-Flange Reaction Torque Sensor
![TFF425 , 100 in-lb , Through Hole Reaction Torque w/ Flanges , 0.66 in [16.8 mm] ID , Material - 2024-T4 , RoHS Compliant , 4 Pin Lemo Receptacle, EGG.0B.304.CLL](https://adm.futek.com//globalassets/productmodels/item_tff425.jpg)
![TFF425 , 100 in-lb , Through Hole Reaction Torque w/ Flanges , 0.66 in [16.8 mm] ID , Material - 2024-T4 , RoHS Compliant , 4 Pin Lemo Receptacle, EGG.0B.304.CLL](https://adm.futek.com//globalassets/productmodels/item_tdff425_size.jpg)
FUTEK’s Reaction Torque Sensor offers a unique solution for torque auditing applications. The TFF425 Reaction Torque Sensor is available in Aluminum construction and features a built-in Overload Protection up to 400 in-oz.
The standard TFF425 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF425 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.
Features
- Easily integrates into OEM applications
- Designed for Torque auditing
- Aluminum construction
- Built-in overload protection
- Strain gauge based torque sensor
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH04382
TFF425 , 100 in-lb , Through Hole Reaction Torque w/ Flanges , 0.66 in [16.8 mm] ID , Material - 2024-T4 , RoHS Compliant , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00