The TFF600 Flange to Flange Reaction Torque Sensor can accommodate applications that include automotive braking, engine and transmission dynamometers, torque table, fastener testing, and aircraft engine testing. This particular Hollow Flange Torque Sensor can be used to evaluate low-torque components and controls. Flange-reaction torque sensors measure small-reaction torque levels using flange-to-flange connections in-line with the component under test.
The standard TFF600 Reaction Torque Sensor can be modified or customized to meet your requirements. This specific model is designed with flanges, enabling easy installation or adaptation; it is rugged enough for factory use, yet accurate enough for the laboratory. Available torque ranges are 1,000 in-lb to 10,000 in-lb (113 to 1,130 Nm).
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 2000 | in-lb | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.2 | 0.2 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | % of Load/F | |||
Temperature Shift Zero | 1 | % of R.O./F | |||
Zero Balance | 1 | -1 | 1 | % of R.O. |