TFF600 play_arrowFSH04022

Flange-to-Flange Reaction Torque Sensor

TFF600 , 2000 in-lb , Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 1 1/2" [38.1 mm] ID , TEDS (IEEE1451.4) Recognition , 6 Pin Bendix Receptacle, PT02A-10-6P
Listed price is in U.S. currency and subject to verification along with availability
Description

The TFF600 Flange to Flange Reaction Torque Sensor can accommodate applications that include automotive braking, engine and transmission dynamometers, torque table, fastener testing, and aircraft engine testing. This particular Hollow Flange Torque Sensor can be used to evaluate low-torque components and controls. Flange-reaction torque sensors measure small-reaction torque levels using flange-to-flange connections in-line with the component under test.

The standard TFF600 Reaction Torque Sensor can be modified or customized to meet your requirements. This specific model is designed with flanges, enabling easy installation or adaptation; it is rugged enough for factory use, yet accurate enough for the laboratory. Available maximum torque ranges are 2,000 in-lb to 10,000 in-lb (226 to 1,130 Nm).

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum & stainless-steel construction
  • Strain gauge based
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
394
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2000
in-lb
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.002
0.002
% of Load/F
Temperature Shift Zero
1
-0.002
0.002
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
Related Accessories
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
ZCC950 , 15 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 30 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950 , 100 ft Long , 6 Pin Bendix PT06A-10-6S-SR to Cable Assembly , CC1 Code, Molded Strain Relief , Material - Polyurethane , 28 Awg 6 Conductors , Braided Shielded
ZCC950, 6 Pin Bendix PT06A-10-6S-SR (CC1) to Binder Male Plug 99 5129 00 12, Braided Shielded Polyurethane Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC950 System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1) to 4 Position Terminal Block (for IAA100/IAA200) , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates sensor to IAA100/IAA200
ZCC950 , System Cable Assembly , 15 ft [4.6 m] Long , 6 Pin Bendix PT06A-10-6S-SR (CC1T) to 10 Pin Hirose , Mates USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant , TEDS
Alternative Models
FSH04021
TFF600 , 10000 in-lb , Reaction Torque Sensor , RoHS Compliant , Material - 17-4 PH S.S. , 1 1/2" [38.1 mm] ID , 6 Pin Bendix Receptacle, PT02E-10-6P
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.