TRH605 play_arrowFSH02041

Non-Contact Hex-Drive Rotary Torque Sensor with Encoder

TRH605 , 12 N-m , Non-Contact Hex Drive Rotary Torque Sensor w/ Encoder , 1/4" Hex Drive , 12 Pin Binder Receptacle, 09-0331-90-12
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Rotary Torque Sensor - Non Contact Hex Drive with Encoder offers a unique solution for torque auditing applications. The TRH605 Rotary Torque Sensor - Non Contact Hex Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRH Series is also available with a TEDS / IEEE1451.4 option.

Features
  • Utilizes strain gauge technology
  • Angle speed feedback included
  • Compact size
  • Can operate up to 7000 RPM
Videos
video
Torque Sensor and Handheld Display Demo
video
What is a Rotary Torque Sensor? How it works?
Specifications
Calibration
Electrical
Mechanical
Performance
Rotational
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
24
Vdc
Excitation
1
11
26
Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
12
N-m
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Rated Output
1
5
Vdc
Rotational Speed
1
7000
RPM
Operating Temperature
1
-13
176
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Related Instruments
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
USB320 , External High Resolution USB Output Kit , 24 Bit Resolution , Up To 21 Bit Noise Free , For Amplified 0-10VDC or +/-10VDC Inputs , Up to 4800 SPS , Onboard 12V/1W Supply Voltage
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Related Accessories
ZCC911 , 10 ft Long , 12 Pin Binder Connector w/ Cable Assembly , RoHS Compliant , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded
ZCC911 , 30 ft Long , 12 Pin Binder Connector w/ Cable Assembly , RoHS Compliant , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded
ZCC911 , 100 ft Long , 12 Pin Binder Connector w/ Cable Assembly , RoHS Compliant , TRD600,TRS600, TRH600 Series , Material - Polyurethane , 10 Conductors , Braided Shielded
ZCC911 , 10 ft Long , 12 Pin Binder Connector (CC13) to Binder Male Plug 99 5129 00 12 , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates sensor to IHH500/USB520
ZCC911 , 10 ft Long , 12 Pin Binder Connector w/ System Cable Assembly , Mates TRD600,TRS600, TRH600 Series to IHH500 with TEDS (IEEE1451.4) , Braided Shielded Polyurethane Cable , RoHS Compliant
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.