Loading...

FSH04058 OEM Flange-to-Flange Reaction Torque Sensor

FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF325 Reaction Torque Sensor is available in Aluminum construction in a wide capacity range.

The standard TFF325 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF325 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.

Features

  • Easily integrates into OEM applications
  • Intended for high volume applications
  • Aluminum construction
  • .5 inch through holes
  • Designed for Torque auditing
  • Uses strain gauge technology
FSH04058Change
TFF325 , 50 in-lb , OEM Reaction Torque Sensor , RoHS Compliant , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04058 OEM Flange-to-Flange Reaction Torque Sensor