Loading...

OEM Flange-to-Flange Reaction Torque Sensor

Compact design for easy OEM integration

The TFF350 is a compact and lightweight reaction torque sensor designed for torque auditing, specifically for high-volume OEM applications.

The flange-to-flange sensor is a highly sensitive and reliable solution that uses advanced metal foil strain gauge technology. It features a robust 29 AWG, 4-conductor cable with a Teflon outer jacket.

Available in capacities ranging from 500 in-lb [60 N-m] to 1300 in-lb [150 N-m], and frequencies between 8410 and 13000Hz, the TFF350 can be customized to suit your unique requirements.

Easy integration into OEM applications

The unit’s unique through-hole design allows users to easily integrate the sensor into a wide range of OEM applications. With an 0.58 in (14.7 mm) internal diameter and 1.48 in (37.6 mm) outer diameter, the unit offers a small footprint when space is at a premium. Six inches of spiral Teflon cable lead wires allow the user to customize the cable according to their requirements.

Reducing error

A highly customized strain element has been designed to allow more strain measurement around the active sensor element, which reduces reproducibility errors from off-axis loads. It also makes the sensor less sensitive to installation mishaps.

Robust construction

The exceptional quality of this sensor makes it highly durable and reliable. It’s made of aluminum, a light, high-strength material that offers good machinability and high fatigue resistance.

Calibration included

The TFF350 has been tested by FUTEK’s world-class calibration department and is NIST traceable. We can also reduce hidden costs and setup time by calibrating your sensor with FUTEK electronics of your choice. In addition, we offer calibration to ANSI Z540-1 and ISO 17025 standards upon request.

Made in Irvine, CA

Designed and manufactured in-house. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.

Compact design for easy OEM integration

The TFF350 is a compact and lightweight reaction torque sensor designed for torque auditing, specifically for high-volume OEM applications.

The flange-to-flange sensor is a highly sensitive and reliable solution that uses advanced metal foil strain gauge technology. It features a robust 29 AWG, 4-conductor cable with a Teflon outer jacket.

Available in capacities ranging from 500 in-lb [60 N-m] to 1300 in-lb [150 N-m], and frequencies between 8410 and 13000Hz, the TFF350 can be customized to suit your unique requirements.

Easy integration into OEM applications

The unit’s unique through-hole design allows users to easily integrate the sensor into a wide range of OEM applications. With an 0.58 in (14.7 mm) internal diameter and 1.48 in (37.6 mm) outer diameter, the unit offers a small footprint when space is at a premium. Six inches of spiral Teflon cable lead wires allow the user to customize the cable according to their requirements.

Reducing error

A highly customized strain element has been designed to allow more strain measurement around the active sensor element, which reduces reproducibility errors from off-axis loads. It also makes the sensor less sensitive to installation mishaps.

Robust construction

The exceptional quality of this sensor makes it highly durable and reliable. It’s made of aluminum, a light, high-strength material that offers good machinability and high fatigue resistance.

Calibration included

The TFF350 has been tested by FUTEK’s world-class calibration department and is NIST traceable. We can also reduce hidden costs and setup time by calibrating your sensor with FUTEK electronics of your choice. In addition, we offer calibration to ANSI Z540-1 and ISO 17025 standards upon request.

Made in Irvine, CA

Designed and manufactured in-house. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.