FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF350 Reaction Torque Sensor is available in Aluminum and 17-4 Stainless Steel construction in a wide capacity range.
The standard TFF350 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF350 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 100 | in-lb | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Output Symmetry | 1 | -1 | 1 | % of R.O. | |
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |