FSH04062 OEM Flange-to-Flange Reaction Torque Sensor





FUTEK’s Reaction Torque Sensor offers an OEM solution for torque auditing applications. The TFF350 Reaction Torque Sensor is available in Aluminum construction two capacity options in a compact size of 2 in [50.8 mm] H x 1.48 in [37.6 mm] OD x 0.58 in [14.7 mm] ID.
The standard TFF350 Reaction Torque Sensor can be modified or customized to meet your requirements. The TFF350 Reaction Torque Sensor Series is manufactured in USA and uses metal foil strain gauge technology.
Features
- Easily integrates into OEM applications
- Intended for high volume applications
- Aluminum construction
- 0.58 inch [14.73 MM] through hole
- Designed for Torque auditing
- Uses strain gauge technology
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH04062
Change | Lead Time
TFF350 , 500 in-lb , OEM Reaction Torque Sensor , 0.58" [14.7 mm] ID Through Hole , Material - 2024-T4 , RoHS Compliant , 29 Awg 4 Conductor Spiral Teflon Cable, 6 in Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00