TFF400 play_arrowFSH04015

Reaction Torque Sensor

TFF400 , 100 in-lb , Through Hole Reaction Torque Sensor , 0.66 " [16.8 mm] ID , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle , EGG.0B.304.CLL
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability

 

Description

FUTEK’s TFF400 Reaction Torque Sensors feature a Flange to Flange mounting solution with torque measurements ranging from +/- 5 inch-oz to 500 inch-pounds, (+/-0.04 to 60 Nm) and Torsional Stiffness of 325 inch-oz/radians to 199,000 Inch pounds/radians. The TFF400 Solid Flange Torque Sensor utilizes Metal Foil Strain Gage technology and features an Overload Protection for the low capacity units to help prevent overload damage that may occur during installation. With the recommended Mounting Plate, a full range of mounting options becomes available. The TFF400 Reaction Torque Sensor are made from Aluminum and anodized for optimum durability. Applications include fastener testing, engine testing for automotive and aerospace, automotive break testing, and prosthetic limb testing.

Torque Testing Machine is a common application for TFF400 torque sensors.

Features
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based torque sensing device
  • Easy cable disconnect
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
100
in-lb
Hysteresis
1
-0.2
0.2
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.002
0.002
% of Load/F
Temperature Shift Zero
1
-0.002
0.002
% of R.O./F
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure , Supported by SENSIT® 2.11 or Newer
Related Accessories
SHUNT RESISTOR 100 KOHM 1/4 W ±0.1%
IDA100/QIA121 System Cable Connector Assembly , 6 Pin Bendix (PT06A-10-6S-SR) to 4 Pin Lemo (FGG.0B.304.CLAD35) & 2 Pin Lemo (PHG.0B.302.CLLD42), 2x 29 Awg 4 Conductor Spiral Shielded , 6.5 ft (2 m) Long
Screw, Socket Head Cap, #8-32 x 3/4"Long, Alloy Steel
Screw, Socket Head Cap, #8-32 x 1/2"Long, 18-8 S.S.
ZAC120 , Female Square Drive Adapter , Used on TFF400 , Material - 6061-T6 , 3/8-Sq. Drive , Standard , 500 in-lb Max Torque
ZAC130, Male Shaft Long Torque Adapter , For TFF400 , Material - 17-4 PH S.S. , 3/8" Shaft Long , Standard , Max Torque 500 in-lb
ZAC140, Flange Torque Adapter w/ Mounting Screws, Used on TFF400, Material - 6061-T6, Standard, 500 in-lb Max Torque
ZCC939, 15 ft Long , 4 Pin Right Angle Lemo FHG.0B.304.CLAD35 to Cable Assembly, CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, (Connector orientation cannot be ensured)
ZCC940 , 30 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
ZCC940, 15 ft Long, 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly, CC4 Connection , Material - PVC, 28 Awg 4 Conductors , Braided Shielded
ZCC940 , 100 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, RoHS Compliant
ZCC940, 4 Pin Lemo FGG.0B.304.CLAD (CC4) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded PVC Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
Alternative Models
FSH04016
TFF400 , 200 in-lb , Through Hole Reaction Torque Sensor , 0.66 " [16.8 mm] ID , Material - 2024-T4 , RoHS Compliant , 4 Pin Lemo Receptacle , EGG.0B.304.CLL
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.