FUTEK’s TFF400 Through Hole Reaction Torque Sensors feature a Flange to Flange mounting solution with torque measurements ranging from +/- 0.04 N-m [5 inch-oz] to 56 N-m [500 inch-pounds], and Torsional Stiffness of 560 inch-oz/radians to 122,000 Inch pounds/radians [4 to 13,558 N-m/rad]. The TFF400 Solid Flange Torque Sensor utilizes Metal Foil Strain Gage technology and features an Overload Protection for the low capacity units to help prevent overload damage that may occur during installation. With the recommended Mounting Plate, a full range of mounting options becomes available. The TFF400 Reaction Torque Sensor are made from Aluminum and anodized for optimum durability. Applications include fastener testing, engine testing for automotive and aerospace, automotive break testing, and prosthetic limb testing.
Torque Testing Machine is a common application para TFF400 torque sensors.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 500 | in-lb | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
Temperature Shift Zero | 1 | -0.002 | 0.002 | % of R.O./F |