Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRD
TRD305

Slip-Ring Square-Drive Rotary Torque Sensor with Encoder

7 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Height In Inches
Length In Inches
Width In Inches
Connection Type
Mechanical Overload Protection
Ip / Nema Rating
Fatigue Rated
Rotary Type
Connector Type
Custom Special
106.209 in-lb
Rotary
Square Drive
Encoder, mV/V
2.04
2.28
1.1
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N
265.522 in-lb
Rotary
Square Drive
Encoder, mV/V
2.28
2.32
1.49
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N
557.597 in-lb
Rotary
Square Drive
Encoder, mV/V
2.28
2.32
1.49
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N
1416.12 in-lb
Rotary
Square Drive
Encoder, mV/V
2.28
2.32
1.49
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N
4425.37 in-lb
Rotary
Square Drive
Encoder, mV/V
2.99
2.52
2.28
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N
8850.75 in-lb
Rotary
Square Drive
Encoder, mV/V
3.54
2.87
2.87
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N
53.1044 in-lb
Rotary
Square Drive
Encoder, mV/V
2.04
2.28
1.1
Connector
No
IP40
No
Slip ring
10 Pin Bendix Receptacle, PT02A-12-10P
N

FUTEK’s Rotary Torque Sensor - Square Drive with Encoder offers a unique solution for torque auditing applications. The TRD305 Rotary Torque Sensor - Square Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRD Series is also available with a TEDS / IEEE1451.4 option.

Slip-Ring Square-Drive Rotary Torque Sensor with Encoder
Slip-Ring Square-Drive Rotary Torque Sensor with Encoder
Slip-Ring Square-Drive Rotary Torque Sensor with Encoder
Slip-Ring Square-Drive Rotary Torque Sensor with Encoder
Slip-Ring Square-Drive Rotary Torque Sensor with Encoder
Related Videos
video
Torque Sensor and Handheld Display Demo
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer