Loading...

FSH02024 Non-Contact Square-Drive Rotary Torque Sensor with Encoder

FUTEK’s Rotary Torque Sensor - Non Contact Square Drive with Encoder offers a unique solution for torque auditing applications. The TRD605 Rotary Torque Sensor - Non Contact Square Drive with Encoder is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRD Series is also available with a TEDS / IEEE1451.4 option.

Features

  • Utilizes strain gauge technology
  • Angle speed feedback included
  • Compact size
  • Can operate up to 7000 RPM
FSH02024Change
TRD605 , 12 N-m , Non-Contact Square Drive Rotary Torque Sensor w/ Encoder , 1/4-Sq. Drive , 12 Pin Binder Receptacle, 09-0331-90-12

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH02024 Non-Contact Square-Drive Rotary Torque Sensor with Encoder