TRH300 play_arrowFSH01979

Slip-Ring Hex-Drive Rotary Torque Sensor

TRH300 , 2 N-m , Hex Drive Rotary Torque Sensor , 1/4" Hex Drive , 6 Pin Binder Receptacle, 09-0323-99-06
Listed price is in U.S. currency and subject to verification along with availability
Description

FUTEK’s Hex Drive Rotary Torque Sensor offers a unique solution for torque auditing applications. The TRH300 Rotary Torque Sensor - Hex Drive is available in a wide capacity range and utilizes strain gauge technology. FUTEK 's TRH Series is also available with a TEDS / IEEE1451.4 option.

Features
  • Utilizes strain gauge technology
  • Compact size
  • Can operate up to 3000 RPM
  • Slip ring assembly
Technical Documents
Videos
video
Torque Sensor and Handheld Display Demo
video
What is a Rotary Torque Sensor? How it works?
Specifications
Calibration
Electrical
Mechanical
Performance
Rotational
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
5
11
Vdc
Input Resistance
1
350
Ohms nom.
Safe Overload
1
150
% of R.O.
Capacity
1
2
N-m
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.2
0.2
% of R.O.
Nonrepeatability
1
-0.2
0.2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1
mV/V nom.
Rotational Speed
1
3000
RPM
Operating Temperature
1
41
122
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
Related Accessories
ZCC910 , 10 ft Long , 6 Pin Binder 99-2022-09-06 w/ Cable Assembly , RoHS Compliant ,TRD300, TRS300, TRH300 , Material - Polyurethane , 6 Conductor , Braided Shielded
ZCC910 , 30 ft Long , 6 Pin Binder 99-2022-09-06 w/ Cable Assembly , RoHS Compliant , TRD300, TRS300, TRH300 , Material - Polyurethane , 6 Conductor , Braided Shielded
ZCC910 , 10 ft Long , Mates TRD300, TRS300, TRH300 to IHH500/USB520 , 6 Pin Binder 99-2022-09-06 (CC11) to Binder Male Plug 99 5129 00 12 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC910 , System Cable Assembly , 10 ft [3 m] Long , 6 Pin Binder 99-2022-09-06 (CC11) to 12 Pin Hirose , Mates TRD300, TRS300, TRH300 to USB215/USB220 , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC910 , 10 ft Long , Mates TRD300, TRS300, TRH300 to IHH500 , 6 Pin Binder 99-2022-09-06 (CC11) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded Polyurethane Cable , RoHS Compliant
ZCC910 System Cable Assembly , 10 ft [3 m] Long , 6 Pin Binder 99-2022-09-06 (CC11) to 4 Position Terminal Block , Braided Shielded Polyurethane Cable , RoHS Compliant , Mates TRD300, TRS300, TRH300 to IAA100/IAA200
ZCC910 , System Cable Assembly , 10 ft [3 m] Long , 6 Pin Binder 99-2022-09-06 (CC11) to 10 Pin Hirose , Mates TRD300, TRS300, TRH300 to USB225 , Braided Shielded Polyurethane Cable , RoHS Compliant
Alternative Models
FSH01980
TRH300 , 6 N-m , Hex Drive Rotary Torque Sensor , 1/4" Hex Drive , 6 Pin Binder Receptacle, 09-0323-99-06
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.