Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TSS
TSS400 Reaction Torque Sensor - Shafts
TSS400

Shaft-to-Shaft Reaction Torque Sensor

9 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Features
Max Operating Temperature
Min Operating Temperature
Nonrepeatability
Nonlinearity
Input Resistance
Max Excitation
Safe Overload
Connection Type
Ip / Nema Rating
Connector Type
# Of Bridges/channels
Material
Temperature Shift Zero
Max Compensated Temperature
Min Compensated Temperature
Description
Weight In Lb
Custom Special
Mechanical Overload Protection
Integrated Teds
Connection Code
5 in-oz
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
Overload Protection, RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
350 Ohm
18 VDC
300 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 5 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
10 in-oz
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
Overload Protection, RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
350 Ohm
18 VDC
300 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 10 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
Yes
No
CC4
50 in-oz
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
Overload Protection, RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
350 Ohm
300 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 50 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
160 in-oz
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
Overload Protection, RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
350 Ohm
18 VDC
300 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 160 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
400 in-oz
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
Overload Protection, RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
350 Ohm
18 VDC
300 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 400 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
1000 in-oz
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
Overload Protection, RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
350 Ohm
18 VDC
300 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 1000 in-oz , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
100 in-lb
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
700 Ohm
18 VDC
150 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 100 in-lb , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
200 in-lb
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
700 Ohm
18 VDC
150 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 200 in-lb , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
CC4
500 in-lb
Reaction
Shaft
mV/V
4.38
1.98
1.98
1.98
RoHS
200 F
-60 F
0.05 %RO
0.2 %RO
700 Ohm
18 VDC
150 %RO
Connector
IP40
4 Pin Lemo Receptacle, EGG.0B.304.CLL
1
2024-T4
0.002 TSZ
160 F
60 F
TSS400 , 500 in-lb , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
0.563
N
No
No
CC4

FUTEK’s Reaction Torque Sensor - Shafts offers a unique solution for low capacity torque auditing applications. The TSS400 Reaction Torque Sensor - Shafts is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TSS400 Reaction Torque Sensor - Shafts can be modified or customized to meet your requirements. The TSS400 Reaction Torque Sensor - Shafts Series is manufactured in USA and uses metal foil strain gauge technology.

+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.