FSH04366 Shaft-to-Shaft Reaction Torque Sensor


FUTEK’s Reaction Torque Sensor - Shafts offers a unique solution for low capacity torque auditing applications. The TSS400 Reaction Torque Sensor - Shafts is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.
The standard TSS400 Reaction Torque Sensor - Shafts can be modified or customized to meet your requirements. The TSS400 Reaction Torque Sensor - Shafts Series is manufactured in USA and uses metal foil strain gauge technology.
Features
- Easily integrates into OEM applications
- Designed for Torque auditing
- Aluminum construction
- Built-in overload protection on lower ranges
- Strain gauge based
- Easy cable disconnect
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH04366
TSS400 , 500 in-lb , Reaction Torque Sensor w/ Shafts , RoHS Compliant , Material - 2024-T4 , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00