Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRS
TRS600

Non-Contact Shaft-to-Shaft Rotary Torque Sensor

7 Products
settings
Item Number
Torque Capacity
Torque Sensor Type
Mounting Type
Output Type
Connection Type
Ip / Nema Rating
Fatigue Rated
Rotary Type
Connector Type
Custom Special
8.8507 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
17.7014 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
44.2537 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
88.5074 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
177.015 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
442.537 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N
885.075 in-lb
Rotary
Shaft
VDC
Connector
IP40
No
Non Contact
12 Pin Binder Receptacle, 09-0331-90-12
N

FUTEK’s Rotary Torque Sensor - Non contact shaft to shaft offers a unique solution for torque auditing applications. The TRS600 Rotary Torque Sensor - Non contact shaft to shaft is available in a wide capacity range and utilizes strain gauge technology. FUTEK's TRS Series is also available with a TEDS / IEEE1451.4 option.

Non-Contact Shaft-to-Shaft Rotary Torque Sensor
Non-Contact Shaft-to-Shaft Rotary Torque Sensor
Non-Contact Shaft-to-Shaft Rotary Torque Sensor
Non-Contact Shaft-to-Shaft Rotary Torque Sensor
Non-Contact Shaft-to-Shaft Rotary Torque Sensor
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer