Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRS keyboard_arrow_right TRS705Filter
SPECIALx
CUSTOM SPECIAL

Non-Contact Shaft-to-Shaft Rotary Torque Sensor with Encoder

The TRS705 is a Non contact shaft to shaft with encoder Rotary Torque Sensor. This particular model is available in a wide capacity ranging from 8.9in-lb. to 8,850in-lb. FUTEK’s Non contact Torque Sensor offers a unique solution for torque auditing and automotive applications. Inline Rotary Torque Sensors/Transducers are designed specifically for use in screw connection. Typical applications include the testing of built-in nut runners or torque measurement with hand screw driving tools. Non Contact Rotary Torque Sensor with shaft ends and mounting support can be used as functional check on tilt procedure or rotation monitoring. With the option of changeable mounting positions, applications for left and right hand torque readings as well as the static and dynamic conditions are possible.

non contact torque sensor TRS705
non contact torque sensor TRS705
non contact rotary torque sensor TRS705
TRS705
TRS705
Model Features
Capacities
View Options
Encoder, VDC
8.8507 in-lb
Encoder, VDC
17.7014 in-lb
Encoder, VDC
44.2537 in-lb
Encoder, VDC
88.5074 in-lb
Encoder, VDC
177.015 in-lb
Encoder, VDC
442.537 in-lb
Encoder, VDC
885.075 in-lb
Encoder, VDC
1770.15 in-lb
Encoder, VDC
4425.37 in-lb
Encoder, VDC
8850.75 in-lb
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer