Loading...

QSH02384 Reaction Torque Sensor

FUTEK’s TFF400 Through Hole Reaction Torque Sensors feature a Flange to Flange mounting solution with torque measurements ranging from +/- 0.04 N-m [5 inch-oz] to 56 N-m [500 inch-pounds], and Torsional Stiffness of 560 inch-oz/radians to 122,000 Inch pounds/radians [4 to  13,558 N-m/rad]. The TFF400 Solid Flange Torque Sensor utilizes Metal Foil Strain Gage technology and features an Overload Protection for the low capacity units to help prevent overload damage that may occur during installation. With the recommended Mounting Plate, a full range of mounting options becomes available. The TFF400 Reaction Torque Sensor are made from Aluminum and anodized for optimum durability. Applications include fastener testing, engine testing for automotive and aerospace, automotive break testing, and prosthetic limb testing.Torque Testing Machine is a common application para TFF400 torque sensors.

Features

  • 12.95 to 16.76 mm Thru Hole ID for pass through shafts
  • Easily integrates into OEM applications
  • Designed for Torque auditing
  • Aluminum construction
  • Built-in overload protection on lower ranges
  • Strain gauge based torque sensing device
  • Easy cable disconnect
QSH02384Change
TFF400 , 1000 in-oz , Through Hole Reaction Torque Sensor , 1/2" [12.7 mm] ID , Vacuum Compatible/Low Outgassing , Integrated Overload Protection , 2024-T4 , RoHS Compliant , #26 Awg 4 Cond. Braided Shielded Teflon Cable , 10 ft Cable

Product Inquiry / Quote (FAQ)

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH02384 Reaction Torque Sensor