Please note that our offices will be closed on July 4th in observance of Independence day.
FUTEK’s Reaction Torque Sensor - Square Drive offers a unique solution for Torque auditing applications. The TDD400 Reaction Torque Sensor - Square Drive is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.
The standard TDD400 Reaction Torque Sensor - Square Drive can be modified or customized to meet your requirements. The TDD400 Reaction Torque Sensor - Square Drive Series manufactured in USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Safe Overload | 1 | 300 | % of R.O. | ||
Hysteresis | 1 | -0.2 | 0.2 | % of R.O. | |
Nonlinearity | 1 | -0.2 | 0.2 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Capacity | 1 | 50 | in-oz | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.002 | 0.002 | % of Load/F | |
Temperature Shift Zero | 1 | -0.002 | 0.002 | % of R.O./F | |
Zero Balance | 1 | -1 | 1 | % of R.O. |