Supportkeyboard_arrow_right

Technical Support: Extraneous Load Factor: LCF550

Extraneous Load Factors

Doc#: EL1067 Model# LCF550 Series

Equation: σmax ≥ (A)Fx + (B)Fy + (C)Fz + (D)Mx + (E)My + (F)Mz

LCF550 3axis outline

Material: 17-4 P.H. Stainless Steel

MODEL # CAPACITY (lb) A B C D E F
LCF550/555 100,000 1.8 1.8 0.7 0.7 0.7 0.5
LCF551/556 50,000 1.8 1.8 0.7 0.7 0.7 0.5

Table: σmax

Material Static Load (=60% Y.S.) Fatigue (Non Reversing Loads) Fatigue (Full Reversing Loads)
17-4 PH S.S. 87,000 78,000 62,000*

*Value is 75% of Fatigue Strength based on 10-20 x 106 cycles and allow for factors that influence Fatigue such as surface finish, stress concentrations, corrosion, temperature and other variables for the production of the transducer, for infinite Fatigue Life (100 x 106) use 75% of values shown.

Deflection & Natural Frequency
MODEL # CAPACITY (lb) DEFLECTION (in.) NATURAL FREQUENCY (Hz) β
LCF550/555 100,000 0.002 8,300 7.05
LCF551/556 50,000 0.001 8,300 7.05

Natural Frequency & Frequency response equations:

Natural Frequency & Frequency Response Equations

*Where β values are obtained by FUTEK Engineers

FUTEK Certifications
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
FUTEK Social Media
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
FUTEK Address
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
Multi Axis Sensor, Force, Torquetechnical-support-extraneous-load-factor-lcf550
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.