Load Cell - Waste Management Load Measurement | FUTEK

Large waste management containers are intended to collect trash until they reach a specific capacity. Once that capacity is reached, disposal of the contents is necessary. Utilizing load cells helps monitor the container’s capacity increase thru waste load measurement.


How it Works

  1. Industrial sized waste containers are able to hold 50 tons. Disposal of the contents only occurs once the container itself has reached its maximum capacity.

  2. Installing load cells at the base of the container monitors the increases in the capacity of the container providing waste load measurement.

  3. In this specific application scenario, four 25 ton load plates have to be mounted to the base of each leg of the container via two mounting options.

  4. The first mounting option is to mount the load button atop a load plate to a clean, level surface upon which the container will sit. The second mounting option is to mount the load button atop a load plate under each foot of the container.

  5. Through which ever loading methodology, the data collected by each load cell can be streamed through a summing junction box to a SensLog Handheld Display or IPM650 Panel Mount Display or directly to a PC. 

Products in Use

Four customized Load plates paired within Instrumentation (IAA Series, IPM650, SensLog Handheld Display, USB Solutions). 


Contact Us

All FUTEK application illustrations are strictly conceptual.
Please Contact Us with questions.

Large waste management containers are intended to collect trash until they reach a specific capacity. Once that capacity is reached, disposal of the contents is necessary. Utilizing load cells helps monitor the container’s capacity increase thru waste load measurement.


waste load measurement