Medical equipment requires precise testing. Utilizing FUTEK's LSB200 Jr. Miniature S-Beam Load Cell provides quality inspectors with measurements down to the micro-gram on delicate applications, such as this syringe test stand (infusion pump).
Disclaimer: Illustrations are conceptual and do not represent complete systems. FUTEK provides sensors and instrumentation only; test fixtures and supporting structures must be sourced separately.
How it Works
Mounted to a mechanical lever, one of FUTEK's LSB200 Jr. Miniature S-Beam Load Cells will measure the force applied to the syringe's pump as it dispenses fluid.
The second LSB200 will monitor the load of fluid emitted from the syringe.
These two measurements can be streamed and collected through FUTEK's USB Solutions.
Executing SENSIT™ Test and Measurement Software alongside these USB Solutions allows the inspector to data log these results on two different channels.
From here, the quality inspector may compare each channel of results to effectively gauge the force of exertion verses the fluid dispensed.
Products in Use
Two Jr. Miniature S-Beam Load Cells (LSB200) paired with USB Solutions and SENSIT™ Test and Measurement Software
Contact Us
Please Contact Us with questions.
Medical equipment requires precise testing. Utilizing FUTEK's LSB200 Jr. Miniature S-Beam Load Cell provides quality inspectors with measurements down to the micro-gram on delicate applications, such as this syringe test stand (infusion pump).
Disclaimer: Illustrations are conceptual and do not represent complete systems. FUTEK provides sensors and instrumentation only; test fixtures and supporting structures must be sourced separately.