Loading...

QSH00026 Amplified Load Sensing Clevis Pin

Model QLA110 is a custom amplified load sensing clevis pin that is capable of measuring up to 1500 lb (6672 N). The OD of the pin is 0.495 inches (12.57 mm). The body of the sensor is made of stainless steel and includes an internal amplifier that outputs a 2.5 +/- 2 VDC analog signal.  It includes a 6 pin Bendix receptacle. FUTEK is capable of designing clevis pins of various geometries and capacities.

Features

  • 5 VDC nominal rated output
  • Operating temperature of -40 to 180 °F (-40 to 82 °C)
  • Body of sensor features an anti-rotation key
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
QSH00026
QLA110 , 1500 lb , Amplified Load Pin , Clevis Pin , Shear Pin Load Cell , 0.495" [12.57 mm] OD , 2.5 +/-2 VDC Analog Output , Material - 17-4 PH S.S. , Internal Amplifier , 6 Pin Bendix Receptacle, PT02A-10-6P
Tools, Adapters and Connectors
Please select your required accessories
QSH00026 Amplified Load Sensing Clevis Pin
Package Total $0.00