QSH01793 Custom Tension and Compression Loadcell with Digital Output
![QLA386 , 500 lb [2220 N] , Custom Tension & Compression Flange Mount Load Cell w/ Digital RS232 Output , Material - 17-4 PH S.S , M8X1.25 Threads , 12 Pin Microcom Connector](https://adm.futek.com//globalassets/productmodels/qla386-custom-tension-compression-load-cell-with-digital-output-1.jpg)
![QLA386 , 500 lb [2220 N] , Custom Tension & Compression Flange Mount Load Cell w/ Digital RS232 Output , Material - 17-4 PH S.S , M8X1.25 Threads , 12 Pin Microcom Connector](https://adm.futek.com//globalassets/productmodels/qla386-custom-tension-compression-load-cell-with-digital-output-2.jpg)
Custom Low Profile Tension and Compression Flange to Flange Load cell with Digital Output and 12 Pin Threaded Connector
Features
- RS-232 Output
- Quick Connect/Disconnect
- Anti-Rotation Mounting Features
- Compact/Low Profile 1.2 in [30.5 mm] Height x 2.23 in [56.6 mm] Outer Diameter
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
QSH01793
QLA386 , 500 lb [2220 N] , Custom Tension & Compression Flange Mount Load Cell w/ Digital RS232 Output , Material - 17-4 PH S.S , M8X1.25 Threads , 12 Pin Microcom Connector
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00