Model QLA413 is a custom flange style thru-hole load cell designed to minimize the effects of shear (up to 100 lbs) and moment (up to 400 in-lb) loads. It offers a rated capacity of 1000 lb (4440 N), with a safe overload protection of 1500 lb (6672 N). With a diameter of 4.000” (101.6 mm) and a height of 0.375” (9.5 mm), it useful in applications that require a low profile. It is constructed of 17-4 PH stainless steel. This load cell is designed to measure loads in compression and is thermally compensated for 50 to 100 °F (10 to 38 °C). It offers a nonlinearity of ± 1.0% of the Rated Output. It includes a #29 AWG 4 conductor shielded cable 10 ft (3 m) long.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Shunt Calibration | 1 | 100 | kOhm | ||
Excitation | 1 | 1 | 15 | Vdc | |
Input Resistance | 1 | 700 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 1000 | lbs | ||
Hysteresis | 1 | -1 | 1 | % of R.O. | |
Nonlinearity | 1 | -1 | 1 | % of R.O. | |
Nonrepeatability | 1 | -0.5 | 0.5 | % of R.O. | |
Output Resistance | 1 | 700 | Ohms nom. | ||
Rated Output | 1 | 3 | mV/V nom. | ||
Compensated Temperature | 1 | 50 | 100 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -5 | 5 | % of R.O. |