Parallelogram Load Cell with High Resolution RS232 Output
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 24 | Vdc | ||
Excitation | 1 | 24 | Vdc | ||
Safe Overload | 1 | 5000 | % of R.O. | ||
Capacity | 1 | 300 | Gram | ||
Nonlinearity | 1 | -0.05 | 0.05 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Rated Output | 1 | 100 | Gram | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | 60 | 160 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F |