QSH00214 Radial Lip Seal Force Indicator




Radial Lip Seal Force Indicator.
Radial Force Measurement instrument according to DIN 3761-9 (Rotary shaft lip type seals for automobiles) and ISO 6194-1 . Radial force measuring instrument digital indicator.
Features
Specifications:
Capacity: 10 Kg (100 N)
Safe Overload: 400% of RO
Power: 120 VAC Power Supply Converter to 12 VDC Included
Operating Temperature: 32 to 130 F (0 to 54 C)
Weight: 10 lb (4.5 kg)
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
QSH00214
Change | Lead Time
QLA165 , 10 Kg , Digital Radial Lip Seal Force Indicator , DIN 3761-9 , Previously Q12387
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00