Loading...

QSH01574 Custom Tension and Compression Load Cell, Quad Bridge

Model QLA356 is a custom tension and compression load cell that is designed to measure forces up to 250 lbs (~113 kg). It is a flight-rated sensor capable of operating under cryogenic and vacuum conditions. It has a quad-bridge output for maximum reliability. Constructed of robust 15-5 PH Stainless Steel, it features ¼-28 male-male mounting provisions and includes a 26 Awg M27500-26TM4S09 Cable, 14 ft (4.3 m) long.

Features

  • Designed to operate in cryogenic conditions
  • Flight-rated and vacuum compatible
  • Quad bridge output for maximum reliability
QSH01574Change
QLA356 , 250 lb , Custom Cryogenic Flight Rated / Vacuum Compatible / Low Outgassing Tension & Compression Load Cell , Quad Bridge , Material - 15-5 PH S.S. , 1/4-28-Thread , 26 Awg M27500-26TM4S09 Cable, 14 ft long, (Engineering Units)

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01574 Custom Tension and Compression Load Cell, Quad Bridge