Loading...

FSH03931 Strain Gauge Analog Amplifier with Differential Output

Broad Compatibility, Precision You Can Trust

The IAA300 Differential Strain Gauge Amplifier is FUTEK’s brand new general purpose amplifier solution for in-line amplification of any full bridge strain gauge type sensor with mV/V range output. As our fastest amplifier, the IAA300 features up to 50 kHz bandwidth. The new model combines precision and ease of integration. The IAA300 features an aluminum housing with an integrated DIN clip designed for industrial environment applications.

IAA300 is compatible with NI USB DAQ family of products. The integration of FUTEK’s IAA300 Strain Gauge Analog Amplifier with the NI Multifunction DAQ (i.e NI USB DAQ) provides users with a powerful solution for their force measurement and control needs. By connecting the ±5 or ±10 VDC outputs of FUTEK’s IAA300 Strain Gauge Analog Amplifier with Differential Output to the NI Multifunction DAQ, engineers can leverage the precision of FUTEK’s IAA300 strain gauge differential amplifier with the versatility of the NI Multifunction DAQ device, creating a comprehensive solution for force measurement and control needs.

The NI Multifunction DAQ offers a range of channels, sample rates, and output rates, allowing users to configure the system to meet their specific measurement requirements.

Features

  • Differential Input, Differential Output
  • Ultra low noise output load cell amplifier
  • Up to 50 kHz bandwidth
  • ± 5 or ± 10 VDC Outputs
  • Bridge Excitation: 5 or 10 VDC (DIP Switch)
  • Ranges: 0.5, 1.0, 1.5, 2.0, 2.5, 3.0, 4.0, 10.0 mV/V (DIP Switch)
  • 256 Selectable Shunt Combinations: 30kΩ, 43.7kΩ, 60.4kΩ, 87.6kΩ, 100kΩ, 150kΩ, 300kΩ, 432kΩ (DIP Switch)
  • 5 Selectable Bandwidths (DIP Switch)
  • Externally Accessible Shunt Cal Activation Button
  • Internal Span and Offset Potentiometers
  • Sensor Polarity Reversal DIP Switch
The Latest Version > FSH04875
IAA300 , Ultra Low Noise & Fast Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
FSH04875
FSH03931 > Legacy Product
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
Contact us.
FSH03931 Strain Gauge Analog Amplifier with Differential Output