MBA400 play_arrowQSH00067

Biaxial Load Cell

MBA400 , Ch Fx: 200 lb; Ch Fy: 200 lb , Bi-Axial Load Arm , Submersible , Material - 17-4 PH S.S. , #8-32 Threads , 28 AWG 6 Cond. Braided Shielded Polyurethane , 2x 50 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

The Multi-Component Bi-Axial Load Arm offers an excellent solution for measuring Fx and Fy Loads. The MBA400 is made from robust 17-4 Stainless Steel, weighs only 16 oz, and offers a compact desing.

The Multi-Component Bi Axial Load Arm has high accuracy with a Nonlinearity of ±.1%. The MBA400 can be modified or customized to meet your requirements . Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology


For 6 axis sensor, check out our QMA142 6 Axis Sensor.

Features
  • Measures Fx and Fy loads
  • Ideal for high speed planar force measurements for automation systems
  • Ideal for embedded automotive and aircraft control stick force measurement
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
18
Vdc
Fy-1
1
18
Vdc
Input Resistance
Fx-1
372
Ohms nom.
Fy-1
372
Ohms nom.
Insulation Resistance
Fx-1
500
Mohms @ 50 Vdc
Fy-1
500
Mohms @ 50 Vdc
Safe Overload
Fx-1
150
% of R.O.
Fy-1
150
% of R.O.
Capacity
Fx-1
200
lbs
Fy-1
200
lbs
Nonlinearity
Fx-1
-0.1
0.1
% of R.O.
Fy-1
-0.1
0.1
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Rated Output
Fx-1
3
mV/V nom.
Fy-1
3
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
-60
200
F
Fy-1
-60
200
F
Temperature Shift Span
Fx-1
-0.01
0.01
% of Load/F
Fy-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fx-1
-0.025
0.025
% of R.O./F
Fy-1
-0.025
0.025
% of R.O./F
Zero Balance
Fx-1
-1
1
% of R.O.
Fy-1
-1
1
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure , Supported by SENSIT® 2.11 or Newer
Related Accessories
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.