The Multi-Component Bi-Axial Load Arm offers an excellent solution for measuring Fx and Fy Loads. The MBA400 is made from robust 17-4 Stainless Steel, weighs only 16 oz, and offers a compact desing.
The Multi-Component Bi Axial Load Arm has high accuracy with a Nonlinearity of ±.1%. The MBA400 can be modified or customized to meet your requirements . Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fx-1 | 10 | Vdc | ||
Fy-1 | 10 | Vdc | |||
Excitation | Fx-1 | 1 | 18 | Vdc | |
Fy-1 | 1 | 18 | Vdc | ||
Input Resistance | Fx-1 | 394 | Ohms nom. | ||
Fy-1 | 394 | Ohms nom. | |||
Insulation Resistance | Fx-1 | 500 | Mohms @ 50 Vdc | ||
Fy-1 | 500 | Mohms @ 50 Vdc | |||
Safe Overload | Fx-1 | 150 | % of R.O. | ||
Fy-1 | 150 | % of R.O. | |||
Nonlinearity | Fx-1 | -0.1 | 0.1 | % of R.O. | |
Fy-1 | -0.1 | 0.1 | % of R.O. | ||
Output Resistance | Fx-1 | 350 | Ohms nom. | ||
Fy-1 | 350 | Ohms nom. | |||
Capacity | Fx-1 | 50 | lbs | ||
Fy-1 | 50 | lbs | |||
Rated Output | Fx-1 | 2 | mV/V nom. | ||
Fy-1 | 2 | mV/V nom. | |||
Compensated Temperature | Fx-1 | 60 | 160 | F | |
Fy-1 | 60 | 160 | F | ||
Operating Temperature | Fx-1 | -60 | 200 | F | |
Fy-1 | -60 | 200 | F | ||
Temperature Shift Span | Fx-1 | -0.01 | 0.01 | % of Load/F | |
Fy-1 | -0.01 | 0.01 | % of Load/F | ||
Temperature Shift Zero | Fx-1 | -0.03 | 0.03 | % of R.O./F | |
Fy-1 | -0.03 | 0.03 | % of R.O./F | ||
Zero Balance | Fx-1 | -1 | 1 | % of R.O. | |
Fy-1 | -1 | 1 | % of R.O. |