Loading...

FSH04094 High Capacity Load Button with Threaded/Tapped Holes

Model LLB500 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB500 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 2.0” outside diameter and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal. The standard LLB500 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Low Deflection load button
  • Fast Response Rate (µs)
  • Quick Disconnect Cable
  • Environmental Protection, IP67 Rated
  • 17-4 Stainless Steel Construction
  • Low power consumption
  • Utilizes Metal Foil Strain Gauge Technology
The Latest Version > FSH04545
LLB500 , 30000 lb , Load Button Load Cell , RoHS Compliant , Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle
FSH04545
FSH04094 > Legacy Product
LLB500 , 30000 lb , Load Button Load Cell , RoHS Compliant, Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 10 ft Long
Contact us.
FSH04094 High Capacity Load Button with Threaded/Tapped Holes