LLB550 play_arrowFSH04033

High Capacity Load Button with Threaded/Tapped Holes

LLB550 , 50000 lb , Load Button Load Cell , RoHS Compliant, Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 24 Awg 4 Conductor Braided Shielded PVC Cable , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LLB550 is a Load Button Load Cell with Threaded Mounting Holes built for Press, or Inline compression applications. The standard LLB550 Load Button Load Cell model has a very robust construction available in 17-4 Stainless Steel, with a 3.0” outside diameter and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Miniature Load Button Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.003” nominal. The standard LLB550 Load Button Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Ultra low deflection
  • Robust strain relief
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Includes bottom mounting provisions
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
50000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
Related Accessories
Screw, Socket Head Cap, #6-32 x 1/4"Long, 18-8 S.S.
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
Alternative Models
FSH04536
LLB550 , 50000 lb , Load Button Load Cell , RoHS Compliant , Bottom #6-32 Tapped Holes , Material - 17-4 PH S.S. , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.