Loading...

FSH03893 Load Button with Threaded/Tapped Holes

With a package that stands at 1.23” [31.2 mm] in diameter and 0.39” [9.9 mm] in height, the LLB400 Low Profile Load Button Load Cell is an extraordinarily accurate miniature sensor that punches well above its size with a capacity range from 100 to 2500 lbs [45.3 –1134  kg]. This diverse and durable sensor solution features three mounting holes built for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. It has a cable connection with a 10 feet [3.048m] long 28 AWG 4 conductor shielded cable.


FUTEK can also offer custom versions that are rated for vacuum/low outgassing, high or low operating temperatures, radiation environments, autoclavable, and high vibration/shock.    

Features

  • Ultra low deflection
  • Robust strain relief
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2015/863/EU
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03893
 | Lead Time 
Change
LLB400 , 2000 lb , Load Button Load Cell , RoHS Compliant , #6-32 Bottom Tapped Holes , Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
FSH03893 Load Button with Threaded/Tapped Holes
Package Total $0.00