Loading...

FSH03839 Miniature Load Button

Model LLB250 is a Miniature Load Button built for Press, or Inline compression applications. The standard LLB250 Miniature Load Button model has a very robust construction available in 17-4 Stainless Steel, with a 0.50” outside diameter and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

Although Load Button Load Cells are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. The Miniature Load Button offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LLB250 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Ultra fast response
  • Low deflection
  • Tight Tolerance Height for Load Arrays
  • Impressive repeatability
  • 17-4 PH stainless-steel construction
  • Fully welded construction
  • Adheres to RoHS directive 2015/863/EU
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03839
 | Lead Time 
Change
LLB250 , 250 lb , Subminiature Load Button , Material - 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Cable , 5 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
FSH03839 Miniature Load Button
Package Total $0.00