Loading...

FSH03955 Miniature Load Button

The LLB30 is not your usual load button. It is a high performance crossbeam sensor that delivers double the performance with half the footprint. Covering an impressive capacity range from 25 to 1000 lbs [11.34 – 453.6 kg],  this compact overachiever measures only 0.74” [18.8 mm] in diameter and 0.23” [5.8 mm] in height. As the solution of choice for many aerospace and military programs, LLB300 delivers outstanding performance in high temperature environments up to 250 ºF.  It is also available in low outgassing, vacuum-rated special order custom versions.


Thanks to FUTEK’s high fatigue optimized flexure design, the LLB300 has a rated non-linearity of only 0.2% which is less than half compared to other sensors that are available on the market. This market-leading performance is enabled by an octagon bridge configuration providing off-axis cancellation with the crossbeam structure. The precision-engineered and patented liner crossbeam design gives the sensor a very high level of performance. 

 



Features

  • High Temperature Compensation
  • Ultra fast response
  • Robust strain relief
  • Low deflection load button load cell
  • 17-4 stainless-steel construction
  • For use in compression
  • Adheres to RoHS directive 2015/863/EU
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03955
LLB300 , 100 lb , Subminiature Load Button , RoHS Compliant , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Tools, Adapters and Connectors
Please select your required accessories
FSH03955 Miniature Load Button
Package Total $0.00