Loading...

FSH03770 Subminiature Load Button

Model LLB130 is a Miniature Load Button designed for Press, or Inline compression applications. The LLB130 Miniature Load Button model is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter.

Although Miniature Load Button are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. These load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find options for external matched output readily available.

The standard LLB130 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Fully internally temperature compensated (no external conditioning circuitry)
  • Sub-miniature load cell / light weight
  •  Low deflection / fast response
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2015/863/EU
  • Accessories and related instruments available
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH03770
 | Lead Time 
Change
LLB130 , 10 lb , Subminiature Load Button Load Cell , Internally Temperature Compensated Without External Circuitry , 0.13" [3.3 mm] Height , Material - 17-4 PH S.S. , RoHS Compliant , 34 Awg 4 Conductor Braided Cable , 5 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
FSH03770 Subminiature Load Button
Package Total $0.00