LRF350 play_arrowFSH04151

Low Profile Load Cell

LRF350 , 200 lb , Low Profile Tension & Compression , RoHS Compliant , Material - 2024-T4 , 3/8-24-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Low Profile Tension & Compression Load Cell
Low Profile Tension & Compression Load Cell
Low Profile Tension & Compression Load Cell
Low Profile Tension & Compression Load Cell
Description

The Low Profile Tension & Compression Load Cell offers a compact design for inline loading applications. With a height of only 1”, the LRF350 Low Profile Tension & Compression Load Cell is a great selection for tight spaces. The Standard LRF350 Low Profile Tension & Compression Load Cell model has female/female threads, 2024 Aluminum construction (150 - 300 lb) or 17-4 stainless steel (500 – 1,000 lb). It is well suited for high capacity requirements and for any applications that require a lower capacity range, please refer to the LRF300 or LRF325.

With all of its design features the Low Profile Tension & Compression Load Cell has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.003” to 0.006” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Features
  • Light weight
  • For use in both tension and compression
  • Low profile
  • Easy to integrate on flat loading surfaces
  • High accuracy
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
200
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-1
1
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Related Accessories
IDA100/QIA121 System Cable Connector Assembly , 6 Pin Bendix (PT06A-10-6S-SR) to 4 Pin Lemo (FGG.0B.304.CLAD35) & 2 Pin Lemo (PHG.0B.302.CLLD42), 2x 29 Awg 4 Conductor Spiral Shielded , 6.5 ft (2 m) Long
Cylinder Rod Alignment Couplers 3/8-24 Thread, Steel Material, Max Load 8300 lb (F3263-3)
XAC100 , Convex Spherical Stainless Steel Load Button with Inline 3/8-24 Male Thread, 17-4 PH S.S. Material (F1147-3)
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Zinc-Plated Steel , 3/8-24-Thread , Standard , Max Load 3000 lb
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , 3/8-24-Thread , Standard , Max Load 9500 lb (F2389-4)
ZCC939, 15 ft Long , 4 Pin Right Angle Lemo FHG.0B.304.CLAD35 to Cable Assembly, CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, (Connector orientation cannot be ensured)
ZCC940, 15 ft Long, 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly, CC4 Connection , Material - PVC, 28 Awg 4 Conductors , Braided Shielded
ZCC940 , 100 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, RoHS Compliant
ZCC940 , 30 ft Long , 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly , CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded
ZCC940, 4 Pin Lemo FGG.0B.304.CLAD (CC4) to Binder Male Plug 99 5129 00 12 with TEDS (IEEE1451.4) , Braided Shielded PVC Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500
ZCC940, 4 Pin Lemo FGG.0B.304.CLAD (CC4) to Binder Male Plug 99 5129 00 12, Braided Shielded PVC Cable, 15 ft Long, RoHS Compliant, Mates sensor to IHH500/USB520
ZCC940 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Lemo FGG.0B.304.CLAD (CC4) to 12 Pin Hirose , Mates USB215/USB220 , Braided Shielded PVC Cable , RoHS Compliant
Alternative Models
FSH04730
LRF350 , 200 lb , Low Profile Tension & Compression Load Cell , 3/8-24-Thread , 1 in [25.4 mm] Height , 3 mV/V Output , 7.8 kHz Natural Frequency , Material - 2024-T4 , RoHS Compliant , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.