LRF400 play_arrowFSH04041

Low Profile Load Cell

LRF400 , 10 lb , Tension & Compression , RoHS Compliant, Material - 2024-T4 , #10-32-Thread , Overload Protection , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
Listed price is in U.S. currency and subject to verification along with availability
Tension and Compression Load Cell
Tension and Compression Load Cell
Description

Tension and Compression Load Cell

The Tension and Compression Load Cell offers a compact design ideal for low capacity applications. With a height of only 2.27”, the LRF400 Tension and Compression Load Cell is a great selection for tight spaces. The Standard LRF400 Tension and Compression Load Cell model has female/female threads, 2024 Aluminum construction (0.25 gram - 100 lb), and a Lemo Receptacle.

With all of its design features the Tension and Compression Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.005” to 0.008” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:

  • Low Deflection
  • 2024 Aluminum Construction
  • Built In Overload Protection
  • In both Tension & Compression
  • 0.25 lb – 100 lb capacity range
  • Utilizes Metal Foil Strain Gauge Technology
  • Weight: 5 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LRF Series is also available with TEDS / IEEE1451.4 option.

Features
  • High accuracy
  • Overload protection
  • For use in both tension and compression
  • Integrated connector, detachable cable available
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
150
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
1120
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
250
lbs
Capacity
1
10
lbs
Hysteresis
1
-0.05
0.05
% of R.O.
Nonlinearity
1
-0.05
0.05
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.005
0.005
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Non-Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & Output
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
Related Accessories
IDA100/QIA121 System Cable Connector Assembly , 6 Pin Bendix (PT06A-10-6S-SR) to 4 Pin Lemo (FGG.0B.304.CLAD35) & 2 Pin Lemo (PHG.0B.302.CLLD42), 2x 29 Awg 4 Conductor Spiral Shielded , 6.5 ft (2 m) Long
Screw, Socket Head Cap, #10-32 x 3/4"Long, 18-8 S.S.
LSB200/LRM200 (L2358), Thread Adapter, #4-40 to #10-32 Male
XAC100 , Convex Spherical Stainless Steel Load Button with Inline #10-32 Male Thread , 17-4 PH S.S. Material (F1147-1)
Studs Fully Threaded 18-8 S.S., 10-32 x 2" Lg F1144-1
Male to Female Threaded Rod Adapter #10-32 Male to 1/4-20 Female Adapter, Aluminum Material, Max Load 350 lb (F1145-2)
Male to Female Threaded Rod Adapter #10-32 Male to #6-32 Female Adapter, Aluminum Material, Max Load 150 lb (F1145-5)
Male to Female Threaded Rod Adapter #10-32, Aluminum Material, Max Load 350 lb (F1145-1)
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Chrome-Alloy Steel , #10-32-Thread , Standard , Max Load 2800 lb (F2389-1)
ZAC100 , Male Rod-End Bearing , Male Rod-End Bearing w/Jam-Nut , Material - Zinc Plated Steel , #10-32-Thread , Standard , Max Load 900 lb (F1146-1)
ZCC939, 15 ft Long , 4 Pin Right Angle Lemo FHG.0B.304.CLAD35 to Cable Assembly, CC4 Connection , Material - PVC , 28 Awg 4 Conductors , Braided Shielded, (Connector orientation cannot be ensured)
ZCC940, 15 ft Long, 4 Pin Lemo FGG.0B.304.CLAD to Cable Assembly, CC4 Connection , Material - PVC, 28 Awg 4 Conductors , Braided Shielded
Alternative Models
QSH02019
QLA285 , 15 lb , Ultra High Accuracy Parallel Beam Load Cell with Overload Protection , RoHS Compliant , Replacement for Ishida TLC-6L , Material - 2024-T4 , M5x0.8-Thread , 26 Awg 4 Conductor Foil Shielded PVC Cable , 8 in. Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.